QD® is a registered trademark of Emerson Power Transmission Manufacturing, L.P.
Unit of Measure
Specifications
UPC Code |
N/A 847648177806 |
Hub Type |
N/A B |
Chain Size |
N/A 35 |
Number of Teeth |
N/A 24 |
Bushing |
N/A JA |
Idler |
N/A No |
Description 1 |
N/A ANSI 35, QD, 22 Teeth |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A 35JA24 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Bushing Weight |
N/A 0.80 lb |
Weight |
N/A 1.30 lb |
