Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 35JA19 | N/A 19 | N/A JA | N/A 2.472 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA20 | N/A 20 | N/A JA | N/A 2.593 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA21 | N/A 21 | N/A JA | N/A 2.713 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA22 | N/A 24 | N/A JA | N/A 3.074 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA25 | N/A 25 | N/A JA | N/A 3.194 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA26 | N/A 26 | N/A JA | N/A 3.314 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA27 | N/A 27 | N/A JA | N/A 3.434 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA28 | N/A 28 | N/A JA | N/A 3.553 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35JA30 | N/A 30 | N/A JA | N/A 3.793 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 35SH40 | N/A 40 | N/A SH | N/A 4.990 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 35SH48 | N/A 48 | N/A SH | N/A 5.946 in | N/A 1 5/8 in | N/A 13/16 in |
