40 B hub sprocket, 112 teeth, stainless steel
Unit of Measure
Specifications
UPC Code |
N/A 847648178049 |
Type |
N/A Single ,Type B |
Material |
N/A Stainless Steel |
Chain Size |
N/A 40 |
Number of Strands |
N/A 1 |
Number of Teeth |
N/A 11 |
Idler |
N/A No |
Description 1 |
N/A ANSI 40, Type B, 11 Teeth, Pilot Bore, SS |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A 40B11SS |
Model Specification |
N/A Has recessed groove in hub for chain clearance |
Weight |
N/A 0.35 lb |
