No. 40 1/2” Pitch - Stainless Steel
Stainless Steel Sprockets
1 2
Clear
Filter
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
Hub Diameter (in)
LTB (in)
7/8 1 1 1/8
Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
Weight |
---|---|---|---|---|---|
SPROCKET 40A24SS | Number of Teeth N/A 24 | Outside Diameter N/A 4.100 in | Plain Bore N/A 5/8 in | LTB N/A | Weight N/A 0.82 lb |
SPROCKET 40A25SS | Number of Teeth N/A 25 | Outside Diameter N/A 4.260 in | Plain Bore N/A 5/8 in | LTB N/A | Weight N/A 0.88 lb |
SPROCKET 40A26SS | Number of Teeth N/A 26 | Outside Diameter N/A 4.420 in | Plain Bore N/A 5/8 in | LTB N/A | Weight N/A 0.94 lb |
SPROCKET 40A28SS | Number of Teeth N/A 28 | Outside Diameter N/A 4.740 in | Plain Bore N/A 5/8 in | LTB N/A | Weight N/A 1.10 lb |
SPROCKET 40A30SS | Number of Teeth N/A 30 | Outside Diameter N/A 5.060 in | Plain Bore N/A 9/32 in | LTB N/A | Weight N/A 1.26 lb |
SPROCKET 40A35SS | Number of Teeth N/A 35 | Outside Diameter N/A 5.860 in | Plain Bore N/A 9/32 in | LTB N/A | Weight N/A 1.70 lb |
SPROCKET 40A40SS | Number of Teeth N/A 40 | Outside Diameter N/A 6.650 in | Plain Bore N/A 3/32 in | LTB N/A | Weight N/A 2.22 lb |
SPROCKET 40A45SS | Number of Teeth N/A 45 | Outside Diameter N/A 7.450 in | Plain Bore N/A 3/32 in | LTB N/A | Weight N/A 3.15 lb |
SPROCKET 40A60SS | Number of Teeth N/A 60 | Outside Diameter N/A 9.840 in | Plain Bore N/A 3/32 in | LTB N/A | Weight N/A 5.48 lb |
SPROCKET 40B10SS | Number of Teeth N/A 10 | Outside Diameter N/A 1.840 in | Plain Bore N/A 1/2 in | LTB N/A 7/8 in | Weight N/A 0.21 lb |
SPROCKET 40B112SS | Number of Teeth N/A 11 | Outside Diameter N/A 2.000 in | Plain Bore N/A 1/2 in | LTB N/A 7/8 in | Weight N/A 0.35 lb |
SPROCKET 40B12 SS, plain bore | Number of Teeth N/A 12 | Outside Diameter N/A 2.170 in | Plain Bore N/A 1/2 in | LTB N/A 7/8 in | Weight N/A 0.45 lb |
SPROCKET 40B13SS | Number of Teeth N/A 13 | Outside Diameter N/A 2.330 in | Plain Bore N/A 1/2 in | LTB N/A 7/8 in | Weight N/A 0.50 lb |
SPROCKET 40B14 SS, plain bore | Number of Teeth N/A 14 | Outside Diameter N/A 2.490 in | Plain Bore N/A 1/2 in | LTB N/A 7/8 in | Weight N/A 0.59 lb |
SPROCKET 40B15SS | Number of Teeth N/A 15 | Outside Diameter N/A 2.650 in | Plain Bore N/A 1/2 in | LTB N/A 7/8 in | Weight N/A 0.70 lb |
SPROCKET 40B16 SS, plain bore | Number of Teeth N/A 16 | Outside Diameter N/A 2.810 in | Plain Bore N/A 5/8 in | LTB N/A 7/8 in | Weight N/A 0.79 lb |
SPROCKET 40B17SS | Number of Teeth N/A 17 | Outside Diameter N/A 2.980 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 1.04 lb |
SPROCKET 40B18SS | Number of Teeth N/A 18 | Outside Diameter N/A 3.140 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 1.22 lb |
SPROCKET 40B19SS | Number of Teeth N/A 19 | Outside Diameter N/A 3.300 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 1.43 lb |
SPROCKET 40B20SS | Number of Teeth N/A 20 | Outside Diameter N/A 3.460 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 1.56 lb |
SPROCKET 40B21SS | Number of Teeth N/A 21 | Outside Diameter N/A 3.620 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 1.73 lb |
SPROCKET 40B22SS | Number of Teeth N/A 22 | Outside Diameter N/A 3.780 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 1.96 lb |
SPROCKET 40B23SS | Number of Teeth N/A 23 | Outside Diameter N/A 3.940 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 2.13 lb |
SPROCKET 40B24SS | Number of Teeth N/A 24 | Outside Diameter N/A 4.100 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 2.41 lb |
SPROCKET 40B25SS | Number of Teeth N/A 25 | Outside Diameter N/A 4.260 in | Plain Bore N/A 5/8 in | LTB N/A 1 in | Weight N/A 2.54 lb |
1 2