IWIS Taper-lock clamping hubs enable the precise axially-centered fixing of hubs on shafts. When used with sprockets, they offer a twofold advantage over a shaft-to-hub connection with keyways: quick fitting and better centering.
Unit of Measure
Specifications
UPC Code |
N/A 847648189809 |
Type |
N/A A Double |
Chain Size |
N/A 50 |
Number of Strands |
N/A 1 |
Number of Teeth |
N/A 18 |
Bushing |
N/A 1610 |
Idler |
N/A No |
Description 1 |
N/A ANSI 50-2, Type A, 18 Teeth, Taper Lock |
Description 2 |
N/A SPROCKET |
Norm |
N/A DIN 8188, ISO 606 |
Catalog Number |
N/A D50ATL18 |
Model Specification |
N/A Sprockets supplied without keyway and setscrews unless specifically requested. |
Bushing Weight |
N/A 0.90 lb |
Weight |
N/A 1.30 lb |
