63.5mm pitch cast steel zinc plated chrome pin chain 10m length, Flexon brand

SEO

Brand

N/A FLEXON

Specifications

UPC Code

N/A 847648275328

Type

N/A C 600

Chain Construction

N/A Riveted

Chain Size

N/A 63.5mm

Description 1

N/A C600 Cast Stl ZP Chrome Pass 10m FLEXON

Description 2

N/A FLAT TOP

Qo - Mean Breaking Load

N/A 60.00

Weight Per Meter

N/A 4.83 kg/m

Weight

N/A 5.69 kg

Weight Pounds Per Foot

N/A 3.25 lb/ft

Dimensions

Length

N/A 10.00 m

Pitch

N/A 63.50 mm

Link Length

N/A 90.00 mm

d2 max. - Pin Diameter

N/A 11.00 mm

h1 - Chain Height

N/A 30.00 mm

B - Chain Width

N/A 44.00 mm

B2 - Width Sprocket Gap

N/A 13.00 mm

R - Side Bow Radius

N/A 500.00 mm