Some Characteristics:
• Breaking loads increased about 25% by using cast steel rather than cast iron chains
• Alternative galvanized, zinc plated version for corrosion protection
• Threaded pins in connecting link for easy closing and unclosing of chain
• Both versions also available in plastic
• Breaking loads increased about 25% by using cast steel rather than cast iron chains
• Alternative galvanized, zinc plated version for corrosion protection
• Threaded pins in connecting link for easy closing and unclosing of chain
• Both versions also available in plastic
Item # |
Type |
Chain Size |
Length |
Pitch |
Weight |
|---|---|---|---|---|---|
| C600 Cast Steel 10FT FLEXON | N/A C 600 | N/A 63.5mm | N/A 3.05 m | N/A 63.50 mm | N/A 14.70 kg |
| C600 Cast Steel Zinc Plated 10FT FLEXON | N/A C 600 | N/A 63.5mm | N/A 3.05 m | N/A 63.50 mm | N/A 14.74 kg |
| C600 Cast Steel Zinc Plated, 10m FLEXON | N/A C 600 | N/A 63.5mm | N/A 10.00 m | N/A 63.50 mm | N/A 4.82 kg |
| C600 Cast Stl ZP Chrome Pass 10m FLEXON | N/A C 600 | N/A 63.5mm | N/A 10.00 m | N/A 63.50 mm | N/A 5.69 kg |
| C600D Tab Cast 10FT FLEXON | N/A C 600D | N/A 63.5mm | N/A 3.05 m | N/A 63.50 mm | N/A 17.33 kg |
| C600D Tab Cast Steel Zinc Plated 10FT FLEXON | N/A C 600D | N/A 63.5mm | N/A 3.05 m | N/A 63.50 mm | N/A 17.37 kg |
| C600D Tab Cast Stl Zinc Plted 10m FLEXON | N/A C 600D | N/A 63.5mm | N/A 10.00 m | N/A 63.50 mm | N/A 5.69 kg |
| C600D Tab Cast, 10m FLEXON | N/A C 600D | N/A 63.5mm | N/A 10.00 m | N/A 63.50 mm | N/A 5.69 kg |
