
UPC Code |
N/A 847648275311 |
Type |
N/A C 600D |
Chain Construction |
N/A Riveted |
Chain Size |
N/A 63.5mm |
Description 1 |
N/A C600D Tab Cast Stl Zinc Plted 10m FLEXON |
Description 2 |
N/A FLAT TOP |
Qo - Mean Breaking Load |
N/A 60.00 |
Weight Per Meter |
N/A 5.70 kg/m |
Weight |
N/A 5.69 kg |
Weight Pounds Per Foot |
N/A 3.83 lb/ft |
Length |
N/A 10.00 m |
Pitch |
N/A 63.50 mm |
Link Length |
N/A 90.00 mm |
d2 max. - Pin Diameter |
N/A 11.00 mm |
h1 - Chain Height |
N/A 30.00 mm |
B - Chain Width |
N/A 44.00 mm |
B2 - Width Sprocket Gap |
N/A 13.00 mm |
B3 - Width Over TAB |
N/A 55.00 mm |
h3 - Height TAB |
N/A 18.00 mm |
R - Side Bow Radius |
N/A 500.00 mm |