Print Back
The CCM-S is a crucial element in integrating the chain as a machine component within your Industry 4.0 environment. Equipped with additional interfaces and sensors for monitoring temperature, operating time and shocks, the CCM-S records the conddition of chains when in use and thus helps maintenance staff to identify in good time when a chain needs to be replaced as a result of wear elongation.

Specifications

Type

N/A ANSI Standard

Size

N/A 160

Features

N/A
  • Greater production reliability.
  • Wear status of the chains updated daily.
  • Planned, minimal downtimes as a result of monitoring chain wear.
  • Minimalization or elimination of chains held in stock as wear can be monitored, checked and predicted(just in time chain delivery).
  • Improved supply security thanks to early detection of wear.
  • Prevents financial losses caused by interruptions to production.
  • Digital monitoring of the system across the globe.
  • "Plug and play" principle applies - does not require calibration etc.

Description 1

N/A CCM-S-160-IWIS

Description 2

N/A CHAIN TOOL

Article No.

N/A 81043472

Weight

N/A 0.91 kg

Dimensions

Pitch

N/A 50.80 mm