2060, B HUB, 24 TEETH, HARDENED
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648174171

Series

N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket

Type

N/A B Single

Chain Size

N/A 2060

Number of Strands

N/A 1

Number of Teeth

N/A 24

Idler

N/A No

Description 1

N/A ANSI 2060, Type B, 24 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2060/A2060

Catalog Number

N/A 2060B24

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 5.90 lb

Dimensions

Outside Diameter

N/A 6.150 in

Pitch Diameter

N/A 5.796 in

Plain Bore

N/A 3/4 in

Max. Bore

N/A 2 3/4 in

Hub Diameter

N/A 4 in

LTB

N/A 1 1/4 in

Chain Dimensions

Pitch

N/A 1 1/2 in

Inner Width

N/A 1/2 in

Roller Diameter

N/A 0.469 in