Clear
Filter
Series
- Conveyor or Drive Series - Standard Roller Double Pitch Sprocket
- Conveyor Series - Large Roller Double Pitch Sprocket
Type
A Single B Single
Number of Teeth
Plain Bore (in)
LTB (in)
1 1/4 1 3/4
Item # |
Series |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 2060A24 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 24 | N/A 6.150 in | N/A 23/32 in | N/A |
| SPROCKET 2060A25 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 25 | N/A 6.390 in | N/A 23/32 in | N/A |
| SPROCKET 2060A26 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 26 | N/A 6.630 in | N/A 23/32 in | N/A |
| SPROCKET 2060A28 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 28 | N/A 7.110 in | N/A 23/32 in | N/A |
| SPROCKET 2060A30 | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A A Single | N/A 30 | N/A 7.590 in | N/A 23/32 in | N/A |
| SPROCKET 2060B11H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 11 | N/A 3.000 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B12H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 12 | N/A 3.250 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B13H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 13 | N/A 3.490 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B14H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 14 | N/A 3.740 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B15H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 15 | N/A 3.960 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B16H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 16 | N/A 4.220 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B17H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 17 | N/A 4.460 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B18H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 18 | N/A 4.700 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B19H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 19 | N/A 4.940 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B20H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 20 | N/A 5.190 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B21H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 21 | N/A 5.430 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B22H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 22 | N/A 5.670 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B23H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 23 | N/A 5.910 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B24H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 24 | N/A 6.150 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B25H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 25 | N/A 6.390 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B26H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 26 | N/A 6.630 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B28H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 28 | N/A 7.110 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2060B30H | N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | N/A B Single | N/A 30 | N/A 7.590 in | N/A 3/4 in | N/A 1 1/4 in |
| SPROCKET 2062A12 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 12 | N/A 6.500 in | N/A 23/32 in | N/A |
| SPROCKET 2062A13 | N/A Conveyor Series - Large Roller Double Pitch Sprocket | N/A A Single | N/A 13 | N/A 6.990 in | N/A 23/32 in | N/A |
