2050, B HUB, 11 TEETH, HARDENED
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648173518

Series

N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket

Type

N/A B Single

Chain Size

N/A 2050

Number of Strands

N/A 1

Number of Teeth

N/A 11

Idler

N/A No

Description 1

N/A ANSI 2050, Type B, 11 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2050/A2050

Catalog Number

N/A 2050B11

Model Specification

N/A Has recessed groove in hub for chain clearance

Weight

N/A 0.62 lb

Dimensions

Outside Diameter

N/A 2.500 in

Plain Bore

N/A 5/8 in
Max. Bore1 N/A 13/16 in

Hub Diameter

N/A 1 3/4 in

LTB

N/A 1 in

Pitch Diameter

N/A 2.315 in

Chain Dimensions

Pitch

N/A 1 1/4 in

Inner Width

N/A 3/8 in

Roller Diameter

N/A 0.400 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°