2052, B HUB, 23 TEETH, HARDENED
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648173952

Series

N/A Conveyor Series - Large Roller Double Pitch Sprocket

Type

N/A B Single

Chain Size

N/A 2052

Number of Strands

N/A 1

Number of Teeth

N/A 23

Idler

N/A No

Description 1

N/A ANSI 2052, Type B, 23 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2052

Catalog Number

N/A 2052B23

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 8.66 lb

Dimensions

Outside Diameter

N/A 9.850 in

Plain Bore

N/A 1 in
Max. Bore1 N/A 2 3/4 in

Hub Diameter

N/A 3 3/4 in

LTB

N/A 1 1/4 in

Pitch Diameter

N/A 9.180 in

Chain Dimensions

Pitch

N/A 1 1/4 in

Inner Width

N/A 3/8 in

Roller Diameter

N/A 0.750 in
  • 1 Dimensions shown allow for standard keyway with set screw at 90°