2080, B HUB, 11 TEETH, HARDENED
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648174713

Series

N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket

Type

N/A B Single

Chain Size

N/A 2080

Number of Strands

N/A 1

Number of Teeth

N/A 11

Idler

N/A No

Description 1

N/A ANSI 2080, Type B, 11 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2080/A2080

Catalog Number

N/A 2080B11

Model Specification

N/A Has recessed groove in hub for chain clearance

Weight

N/A 2.50 lb

Dimensions

Outside Diameter

N/A 4.010 in

Pitch Diameter

N/A 3.694 in

Plain Bore

N/A 1 in

Max. Bore

N/A 1 1/2 in

Hub Diameter

N/A 2 13/16 in

LTB

N/A 1 5/8 in

Chain Dimensions

Pitch

N/A 2 in

Inner Width

N/A 5/8 in

Roller Diameter

N/A 0.625 in