Double Pitch Sprockets 2” Pitch
Double Pitch Sprockets
Clear
Filter
Series
- Conveyor or Drive Series - Standard Roller Double Pitch Sprocket
- Conveyor Series - Large Roller Double Pitch Sprocket
Type
A Single B Single
Number of Teeth
Plain Bore (in)
LTB (in)
1 1/2 1 5/8 1 3/4 2
Item # |
Series |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 2080A17 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 17 | Outside Diameter N/A 5.950 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A18 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 18 | Outside Diameter N/A 6.270 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A19 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 19 | Outside Diameter N/A 6.590 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A20 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 20 | Outside Diameter N/A 6.910 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A21 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 21 | Outside Diameter N/A 7.230 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A22 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 22 | Outside Diameter N/A 7.560 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A23 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 23 | Outside Diameter N/A 7.880 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A24 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 24 | Outside Diameter N/A 8.200 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A25 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 25 | Outside Diameter N/A 8.520 in | Plain Bore N/A 15/16 in | LTB N/A |
| SPROCKET 2080A26 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 26 | Outside Diameter N/A 8.840 in | Plain Bore N/A 1 3/16 in | LTB N/A |
| SPROCKET 2080A28 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 28 | Outside Diameter N/A 9.480 in | Plain Bore N/A 1 3/16 in | LTB N/A |
| SPROCKET 2080A30 | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A A Single | Number of Teeth N/A 30 | Outside Diameter N/A 10.110 in | Plain Bore N/A 1 3/16 in | LTB N/A |
| SPROCKET 2080B11H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 11 | Outside Diameter N/A 4.010 in | Plain Bore N/A 1 in | LTB N/A 1 5/8 in |
| SPROCKET 2080B12H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 12 | Outside Diameter N/A 4.330 in | Plain Bore N/A 1 in | LTB N/A 1 5/8 in |
| SPROCKET 2080B13H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 13 | Outside Diameter N/A 4.660 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B14H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 14 | Outside Diameter N/A 4.980 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B15H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 15 | Outside Diameter N/A 5.300 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B16H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 16 | Outside Diameter N/A 5.630 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B17H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 17 | Outside Diameter N/A 5.950 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B18H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 18 | Outside Diameter N/A 6.270 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B19H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 19 | Outside Diameter N/A 6.590 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B20H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 20 | Outside Diameter N/A 6.910 in | Plain Bore N/A 1 in | LTB N/A 1 1/2 in |
| SPROCKET 2080B21H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 21 | Outside Diameter N/A 7.230 in | Plain Bore N/A 1 in | LTB N/A 1 3/4 in |
| SPROCKET 2080B22H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 22 | Outside Diameter N/A 7.560 in | Plain Bore N/A 1 in | LTB N/A 1 3/4 in |
| SPROCKET 2080B23H | Series N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket | Type N/A B Single | Number of Teeth N/A 23 | Outside Diameter N/A 7.880 in | Plain Bore N/A 1 in | LTB N/A 1 3/4 in |


