2080, B HUB, 15 TEETH, HARDENED
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648174751

Series

N/A Conveyor or Drive Series - Standard Roller Double Pitch Sprocket

Type

N/A B Single

Chain Size

N/A 2080

Number of Strands

N/A 1

Number of Teeth

N/A 15

Idler

N/A No

Description 1

N/A ANSI 2080, Type B, 15 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Use for Chain

N/A C2080/A2080

Catalog Number

N/A 2080B15

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 4.80 lb

Dimensions

Outside Diameter

N/A 5.300 in

Pitch Diameter

N/A 4.917 in

Plain Bore

N/A 1 in

Max. Bore

N/A 2 9/32 in

Hub Diameter

N/A 3 29/64 in

LTB

N/A 1 1/2 in

Chain Dimensions

Pitch

N/A 2 in

Inner Width

N/A 5/8 in

Roller Diameter

N/A 0.625 in