C2050 Double Speed Sprocket, 10 teeth
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648188796

Type

N/A Double Speed

Chain Size

N/A 2050

Number of Strands

N/A 2

Number of Teeth

N/A 10

Idler

N/A No

Description 1

N/A C2050 Double Speed, 10 Teeth, Pilot Bore

Description 2

N/A SPROCKET

Norm

N/A DIN 8188, ISO 606

Catalog Number

N/A C2080W-10T

Model Specification

N/A Sprockets supplied without keyway and setscrews unless specifically requested.

Weight

N/A 3.31 lb

Dimensions

Do - Outside Diameter

N/A 6.772 in

Dp - Pitch Diameter

N/A 6.472 in

d - Plain Bore

N/A 0.91 in

Dh - Hub Diameter

N/A 4.331 in

LTB

N/A 2.64 in