Item # |
Type |
Number of Teeth |
Do - Outside Diameter |
d - Plain Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET C2030 Double Speed, 10 Teeth, P | N/A Double Speed | N/A 10 | N/A 2.480 in | N/A 0.50 in | N/A 0.98 in |
| SPROCKET C2040 Double Speed, 10 Teeth, P | N/A Double Speed | N/A 10 | N/A 3.346 in | N/A 0.63 in | N/A 1.58 in |
| SPROCKET C2050 Double Speed, 10 Teeth, P | N/A Double Speed | N/A 10 | N/A 6.772 in | N/A 0.91 in | N/A 2.64 in |
| SPROCKET C2060 Double Speed, 10 Teeth, P | N/A Double Speed | N/A 10 | N/A 4.213 in | N/A 0.63 in | N/A 1.77 in |
| SPROCKET C2080 Double Speed, 10 Teeth, P | N/A Double Speed | N/A 10 | N/A 5.039 in | N/A 0.75 in | N/A 1.97 in |