
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 10B-1NP |
Material |
N/A Nickel-Plated |
Protection |
N/A Electroless Nickel Plating |
Chain Size |
N/A 10 |
Number of Strands |
N/A 1 |
Norm |
N/A ISO 606 |
FU - Min. Tensile Strength |
N/A 22.20 kN |
f - Bearing Area |
N/A 0.67 cm² |
q - Weight Per Meter |
N/A 0.93 kg/m |
Description 1 |
N/A 10B-1NP RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 2.83 kg |
Weight Pounds Per Foot |
N/A 0.62 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 19.60 mm |
Pitch |
N/A 15.88 mm |
Roller Width |
N/A 9.65 mm |
h2 max. - Height Inner Plate |
N/A 14.73 mm |
Ti - Plate Thickness |
N/A 1.70 mm |
To - Plate Thickness |
N/A 1.70 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.65 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
b4 - Pin Length |
N/A 19.60 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.10 mm |
b2 max. - Total Width Inner Link |
N/A 13.28 mm |