ELITE Nickel-plated chains are used mainly in the food and packaging industry. The properties of nickel make it a particularly suitable coating metal for numerous applications. This chain is impervious not only to water and air, but also to a variety of acids and alkalis.
1 2
Clear
Filter
Item Name
- Cotter Pin Connecting Link
- Offset Link
- Roller Chains - Nickel-Plated Series
- Spring Clip Connecting Link
Chain Size
Pitch (mm)
h2 max. - Height Inner Plate (mm)
b4 - Pin Length (mm)
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 08B-1NP OFFSET ELITE | N/A Offset Link | N/A 08B-1NP | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 08B-1NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 08B-1NP | N/A 08 | N/A 12.70 mm | N/A 1.92 kg |
| 08B-1NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 08B-1NP | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-1NP OFFSET ELITE | N/A Offset Link | N/A 10B-1NP | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 10B-1 NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 10B-1NP | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 12B-1NP OFFSET ELITE | N/A Offset Link | N/A 12B-1NP | N/A 12 | N/A 19.05 mm | N/A 0.03 kg |
| 12B-1NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 12B-1NP | N/A 12 | N/A 19.05 mm | N/A 4.51 kg |
| 12B-1NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 12B-1NP | N/A 12 | N/A 19.05 mm | N/A 0.02 kg |
| 16B-1NP OFFSET ELITE | N/A Offset Link | N/A 16B-1NP | N/A 16 | N/A 25.40 mm | N/A 0.07 kg |
| 16B-1NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 16B-1NP | N/A 16 | N/A 25.40 mm | N/A 7.69 kg |
| 16B-1NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 16B-1NP | N/A 16 | N/A 25.40 mm | N/A 0.06 kg |
| 40NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 40-1 NP | N/A 40 | N/A 12.70 mm | N/A 1.92 kg |
| 40NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 NP | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50NP OFFSET ELITE | N/A Offset Link | N/A 50-1 NP | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 50NP RIV 100FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 50-1 NP | N/A 50 | N/A 15.88 mm | N/A 32.37 kg |
| 50NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 50-1 NP | N/A 50 | N/A 15.88 mm | N/A 3.24 kg |
| 50NP RIV 50FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 50-1 NP | N/A 50 | N/A 15.88 mm | N/A 16.18 kg |
| 50NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 NP | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60NP OFFSET ELITE | N/A Offset Link | N/A 60-1 NP | N/A 60 | N/A 19.05 mm | N/A 0.06 kg |
| 60NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 60-1 NP | N/A 60 | N/A 19.05 mm | N/A 4.44 kg |
| 60NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 NP | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |
| 80NP OFFSET ELITE | N/A Offset Link | N/A 80-1 NP | N/A 80 | N/A 25.40 mm | N/A 0.09 kg |
| 80NP RIV 10FT ELITE | N/A Roller Chains - Nickel-Plated Series | N/A 80-1 NP | N/A 80 | N/A 25.40 mm | N/A 7.76 kg |
| 80NP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1 NP | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 100NP OFFSET ELITE | N/A Offset Link | N/A 100-1 NP | N/A 100 | N/A 31.75 mm | N/A 0.15 kg |
1 2