
UPC Code |
N/A 847648018369 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 60-1 ZAP |
Material |
N/A Zinc Aluminum |
Protection |
N/A Zinc Aluminum Coating |
Chain Size |
N/A 60 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 31.30 kN |
FB - Avg. Tensile Strength |
N/A 39.00 kN |
f - Bearing Area |
N/A 1.05 cm² |
q - Weight Per Meter |
N/A 1.50 kg/m |
Description 1 |
N/A 60ZAP OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.06 kg |
Weight Pounds Per Foot |
N/A 1.01 lb/ft |
Width |
N/A 25.90 mm |
Pitch |
N/A 19.05 mm |
Roller Width |
N/A 12.57 mm |
h2 max. - Height Inner Plate |
N/A 18.10 mm |
Ti - Plate Thickness |
N/A 2.40 mm |
To - Plate Thickness |
N/A 2.40 mm |
d1 max. - Roller Diameter |
N/A 11.91 mm |
b1 min. - Width between Inner Plates |
N/A 12.57 mm |
d2 max. - Pin Diameter |
N/A 5.96 mm |
b4 - Pin Length |
N/A 26.90 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.60 mm |
b2 max. - Total Width Inner Link |
N/A 17.75 mm |