The new Zinc-Aluminium Coated chains (“ZAP coated chains”) have the best corrosion protection of all coated chains. The typical lamellar structure of these coatings provide a so-called “barrier effect” and high cathodic corrosion protection without the risk of hydrogen embrittlement. The coating also has a positive effect on friction in the chain bearing.
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 40ZAP OFFSET ELITE | N/A Offset Link | N/A 40-1 ZAP | N/A 40 | N/A 12.70 mm | N/A 0.02 kg |
| 40ZAP 10FT ELITE | N/A Coated Roller Chains | N/A 40-1 ZAP | N/A 40 | N/A 12.70 mm | N/A 1.92 kg |
| 40ZAP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-1 ZAP | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50ZAP OFFSET ELITE | N/A Offset Link | N/A 50-1 ZAP | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 50ZAP 10FT ELITE | N/A Coated Roller Chains | N/A 50-1 ZAP | N/A 50 | N/A 15.88 mm | N/A 3.24 kg |
| 50ZAP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-1 ZAP | N/A 50 | N/A 15.88 mm | N/A 0.02 kg |
| 60ZAP OFFSET ELITE | N/A Offset Link | N/A 60-1 ZAP | N/A 60 | N/A 19.05 mm | N/A 0.06 kg |
| 60ZAP 10FT ELITE | N/A Coated Roller Chains | N/A 60-1 ZAP | N/A 60 | N/A 19.05 mm | N/A 4.44 kg |
| 60ZAP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 ZAP | N/A 60 | N/A 19.05 mm | N/A 0.02 kg |
| 80ZAP OFFSET ELITE | N/A Offset Link | N/A 80-1 ZAP | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |
| 80ZAP RIV 10FT ELITE | N/A Coated Roller Chains | N/A 80-1 ZAP | N/A 80 | N/A 25.40 mm | N/A 7.76 kg |
| 80ZAP SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1 ZAP | N/A 80 | N/A 25.40 mm | N/A 0.06 kg |