
UPC Code |
N/A 847648018079 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 80-1 ZAP |
Material |
N/A Zinc Aluminum |
Protection |
N/A Zinc Aluminum Coating |
Chain Size |
N/A 80 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 55.60 kN |
FB - Avg. Tensile Strength |
N/A 71.50 kN |
f - Bearing Area |
N/A 1.77 cm² |
Description 1 |
N/A 80ZAP RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 7.76 kg |
Length |
N/A 3.05 m |
Width |
N/A 32.70 mm |
Pitch |
N/A 25.40 mm |
Roller Width |
N/A 15.75 mm |
h2 max. - Height Inner Plate |
N/A 24.13 mm |
Ti - Plate Thickness |
N/A 3.10 mm |
To - Plate Thickness |
N/A 3.10 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width between Inner Plates |
N/A 15.75 mm |
d2 max. - Pin Diameter |
N/A 7.94 mm |
b4 - Pin Length |
N/A 33.50 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.40 mm |
b2 max. - Total Width Inner Link |
N/A 22.60 mm |