
UPC Code |
N/A 847648011162 |
Type |
N/A ANSI Standard |
Chain Construction |
N/A Crank Link |
Model |
N/A A2040 |
Chain Size |
N/A 2040 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 14.10 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 0.44 cm² |
q - Weight Per Meter |
N/A 0.42 kg/m |
Description 1 |
N/A 2040 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.01 kg |
Weight Pounds Per Foot |
N/A 0.28 lb/ft |
Width |
N/A 16.60 mm |
Pitch |
N/A 25.40 mm |
Roller Width |
N/A 7.85 mm |
h2 max. - Height Inner Plate |
N/A 12.00 mm |
Ti - Plate Thickness |
N/A 1.50 mm |
To - Plate Thickness |
N/A 1.50 mm |
d1 max. - Roller Diameter |
N/A 7.95 mm |
b1 min. - Width between Inner Plates |
N/A 7.85 mm |
d2 max. - Pin Diameter |
N/A 3.96 mm |
b4 - Pin Length |
N/A 17.80 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.90 mm |
b2 max. - Total Width Inner Link |
N/A 11.15 mm |