
UPC Code |
N/A 847648016679 |
Type |
N/A ANSI Standard |
Chain Construction |
N/A Connecting Link |
Model |
N/A A2050 |
Chain Size |
N/A 2050 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 22.20 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 0.70 cm² |
q - Weight Per Meter |
N/A 0.70 kg/m |
Description 1 |
N/A 2050 SCCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.02 kg |
Weight Pounds Per Foot |
N/A 0.47 lb/ft |
Width |
N/A 22.20 mm |
Pitch |
N/A 31.75 mm |
Roller Width |
N/A 9.4 mm |
h2 max. - Height Inner Plate |
N/A 15.00 mm |
Ti - Plate Thickness |
N/A 2.03 mm |
To - Plate Thickness |
N/A 2.03 mm |
d1 max. - Roller Diameter |
N/A 10.16 mm |
b1 min. - Width between Inner Plates |
N/A 9.40 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
b4 - Pin Length |
N/A 21.80 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 4.10 mm |
b2 max. - Total Width Inner Link |
N/A 13.80 mm |