
UPC Code |
N/A 847648016600 |
Type |
N/A Standard |
Chain Construction |
N/A Rivetted |
Model |
N/A C2052 |
Chain Size |
N/A 2052 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 22.20 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 0.69 cm² |
Description 1 |
N/A C2052 RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 3.87 kg |
Length |
N/A 3.05 m |
Pitch |
N/A 31.75 mm |
Roller Width |
N/A 9.4 mm |
h2 max. - Height Inner Plate |
N/A 15.00 mm |
Ti - Plate Thickness |
N/A 2.00 mm |
To - Plate Thickness |
N/A 2.00 mm |
d1 max. - Roller Diameter |
N/A 19.05 mm |
b1 min. - Width between Inner Plates |
N/A 9.40 mm |
d2 max. - Pin Diameter |
N/A 5.08 mm |
b4 - Pin Length |
N/A 20.70 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 1.50 mm |
b2 max. - Total Width Inner Link |
N/A 13.84 mm |