
UPC Code |
N/A 847648016747 |
Type |
N/A Heavy |
Chain Construction |
N/A Connecting Link |
Model |
N/A C2080H |
Chain Size |
N/A 2080 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 56.70 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 1.92 cm² |
q - Weight Per Meter |
N/A 2.54 kg/m |
Description 1 |
N/A C2080H CPCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.12 kg |
Weight Pounds Per Foot |
N/A 1.71 lb/ft |
Pitch |
N/A 50.80 mm |
Roller Width |
N/A 15.75 mm |
h2 max. - Height Inner Plate |
N/A 24.10 mm |
Ti - Plate Thickness |
N/A 4.00 mm |
To - Plate Thickness |
N/A 4.00 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width between Inner Plates |
N/A 15.75 mm |
d2 max. - Pin Diameter |
N/A 7.92 mm |
b4 - Pin Length |
N/A 36.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.40 mm |
b2 max. - Total Width Inner Link |
N/A 24.28 mm |