
UPC Code |
N/A 847648016624 |
Type |
N/A Heavy |
Chain Construction |
N/A Rivetted |
Model |
N/A C2082H |
Chain Size |
N/A 2082 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 56.70 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 1.92 cm² |
Description 1 |
N/A C2082H RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 10.46 kg |
Length |
N/A 3.05 m |
Width |
N/A 36.20 mm |
Pitch |
N/A 50.80 mm |
Roller Width |
N/A 15.75 mm |
h2 max. - Height Inner Plate |
N/A 24.10 mm |
Ti - Plate Thickness |
N/A 4.00 mm |
To - Plate Thickness |
N/A 4.00 mm |
d1 max. - Roller Diameter |
N/A 28.58 mm |
b1 min. - Width between Inner Plates |
N/A 15.75 mm |
d2 max. - Pin Diameter |
N/A 7.92 mm |
b4 - Pin Length |
N/A 36.20 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.40 mm |
b2 max. - Total Width Inner Link |
N/A 24.28 mm |