
UPC Code |
N/A 847648016877 |
Type |
N/A Heavy |
Chain Construction |
N/A Crank Link |
Model |
N/A C2100H |
Chain Size |
N/A 2100 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 88.50 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 2.77 cm² |
q - Weight Per Meter |
N/A 3.56 kg/m |
Description 1 |
N/A C2100H OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.23 kg |
Weight Pounds Per Foot |
N/A 2.39 lb/ft |
Pitch |
N/A 63.50 mm |
Roller Width |
N/A 18.9 mm |
h2 max. - Height Inner Plate |
N/A 30.00 mm |
Ti - Plate Thickness |
N/A 4.80 mm |
To - Plate Thickness |
N/A 4.80 mm |
d1 max. - Roller Diameter |
N/A 19.05 mm |
b1 min. - Width between Inner Plates |
N/A 18.90 mm |
d2 max. - Pin Diameter |
N/A 9.53 mm |
b4 - Pin Length |
N/A 43.60 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.60 mm |
b2 max. - Total Width Inner Link |
N/A 29.11 mm |