
UPC Code |
N/A 847648016570 |
Type |
N/A Heavy |
Chain Construction |
N/A Rivetted |
Model |
N/A C2120H |
Chain Size |
N/A 2120 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 127.00 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 4.13 cm² |
Description 1 |
N/A C2120H RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 16.34 kg |
Length |
N/A 3.05 m |
Pitch |
N/A 76.20 mm |
Roller Width |
N/A 25.22 mm |
h2 max. - Height Inner Plate |
N/A 35.70 mm |
Ti - Plate Thickness |
N/A 5.60 mm |
To - Plate Thickness |
N/A 5.60 mm |
d1 max. - Roller Diameter |
N/A 22.23 mm |
b1 min. - Width between Inner Plates |
N/A 25.22 mm |
d2 max. - Pin Diameter |
N/A 11.10 mm |
b4 - Pin Length |
N/A 53.50 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.60 mm |
b2 max. - Total Width Inner Link |
N/A 37.18 mm |