
Type |
N/A Heavy |
Chain Construction |
N/A Crank Link |
Model |
N/A C2122H |
Chain Size |
N/A 2122 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 127.00 kN |
Norm |
N/A ISO 1275 |
f - Bearing Area |
N/A 4.13 cm² |
q - Weight Per Meter |
N/A 8.20 kg/m |
Description 1 |
N/A C2122H OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight Pounds Per Foot |
N/A 5.51 lb/ft |
Width |
N/A 53.50 mm |
Pitch |
N/A 76.20 mm |
Roller Width |
N/A 25.22 mm |
h2 max. - Height Inner Plate |
N/A 35.70 mm |
Ti - Plate Thickness |
N/A 5.60 mm |
To - Plate Thickness |
N/A 5.60 mm |
d1 max. - Roller Diameter |
N/A 44.45 mm |
b1 min. - Width between Inner Plates |
N/A 25.22 mm |
d2 max. - Pin Diameter |
N/A 11.10 mm |
b4 - Pin Length |
N/A 53.50 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.60 mm |
b2 max. - Total Width Inner Link |
N/A 37.18 mm |