
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 81XH |
Chain Size |
N/A 81 |
Number of Strands |
N/A 1 |
q - Weight Per Meter |
N/A 3.94 lb/ft |
Description 1 |
N/A 81XH RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 39.50 lb |
Weight Pounds Per Foot |
N/A 3.94 lb/ft |
Length |
N/A 10.00 ft |
Pitch |
N/A 2.609 in |
Link Plate Height |
N/A 1.23 in |
Ti - Plate Thickness |
N/A 0.31 in |
d1 max. - Roller Diameter |
N/A 0.91 in |
b1 min. - Width between Inner Plates |
N/A 1.093 in |
d2 max. - Pin Diameter |
N/A 0.44 in |
b4 - Pin Length |
N/A 2.389 in |
Lc max - Pin Length |
N/A 2.562 in |
To - Plate Thickness |
N/A 0.218 in |