
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 81XHH |
Chain Size |
N/A 81 |
Number of Strands |
N/A 1 |
q - Weight Per Meter |
N/A 4.49 lb/ft |
Description 1 |
N/A 81XHH OFFSET LINK ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 1.12 lb |
Weight Pounds Per Foot |
N/A 4.58 lb/ft |
Pitch |
N/A 2.609 in |
Link Plate Height |
N/A 1.23 in |
Ti - Plate Thickness |
N/A 0.31 in |
d1 max. - Roller Diameter |
N/A 0.91 in |
b1 min. - Width between Inner Plates |
N/A 1.093 in |
d2 max. - Pin Diameter |
N/A 0.44 in |
b4 - Pin Length |
N/A 2.582 in |
Lc max - Pin Length |
N/A 2.755 in |
To - Plate Thickness |
N/A 0.312 in |