2.609 in pitch single strand Extra Heavy riveted roller chain, 48P length, Elite brand
Unit of Measure

Specifications

Type

N/A ANSI Standard, Simplex

Chain Construction

N/A Riveted

Model

N/A 81XHH

Chain Size

N/A 81

Number of Strands

N/A 1

q - Weight Per Meter

N/A 4.49 lb/ft

Description 1

N/A 81XHH THP x 47P + CL ELITE

Description 2

N/A CHAIN

Weight

N/A 46.28 lb

Weight Pounds Per Foot

N/A 4.58 lb/ft

Dimensions

Length

N/A 10.44 ft

Pitch

N/A 2.609 in

Link Plate Height

N/A 1.23 in

Ti - Plate Thickness

N/A 0.31 in

d1 max. - Roller Diameter

N/A 0.91 in

b1 min. - Width between Inner Plates

N/A 1.093 in

d2 max. - Pin Diameter

N/A 0.44 in

b4 - Pin Length

N/A 2.582 in

Lc max - Pin Length

N/A 2.755 in

To - Plate Thickness

N/A 0.312 in