
UPC Code |
N/A 847648419128 |
Style |
N/A High Strength Performance, Type B |
Material |
N/A Alloy Steel |
Number of Strands |
N/A 1 |
Norm |
N/A ANSI/British Standard |
Sidebars Heat Treat |
N/A Thru-Hardened |
Pins Heat Treat |
N/A Thru-Hardened/Induction Hardened |
Bushings Heat Treat |
N/A Case Hardened |
Attachment Style |
N/A K44 |
Description 1 |
N/A EL859HSP K44L2 X 20 PITCH ELITE |
Description 2 |
N/A CHAIN |
Attachment Weight |
N/A 59.00 lb/ft |
Weight |
N/A 590.00 lb |
Pitch |
N/A 6.00 in |
Length |
N/A 10.00 ft |
A - Base Chain Maximum Width |
N/A 7.74 in |
Roller Width |
N/A 3.75 in |
F - Link Plate Hight |
N/A 4.00 in |
T - Plate Thickness |
N/A 0.62 in |
I - Bush Diameter |
N/A 2.38 in |
K. - Width between Inner Plates |
N/A 3.75 in |
G. - Pin Diameter |
N/A 1.25 in |
D - Bushing LTB |
N/A 5.00 in |
A - Attachment Hole Transverse Pitch |
N/A 9.00 in |
B - Center of Pin to Attachment Hole |
N/A 1.62 in |
C - Pitch Line to Top of Attachment |
N/A 3.00 in |
D - Attachment Hole Diameter |
N/A 0.69 in |
E - Attachment Hole Pitch |
N/A 2.75 in |
F - Overall Attachment Width |
N/A 15.00 in |
G - Attachment Hole Transverse Pitch |
N/A 13.00 in |
H - Length of Attachment Plate |
N/A 5.92 in |
J - Center of Pin to Attachment Hole |
N/A 0.75 in |
K - Attachment Hole Pitch |
N/A 4.50 in |
T - Attachment Plate thickness |
N/A 0.62 in |