Item # |
Style |
Attachment Style |
Pitch |
A - Base Chain Maximum Width |
Weight |
|---|---|---|---|---|---|
| EL856HSP K24L2 X 20 PITCH ELITE | N/A High Strength Performance, Type B | N/A K24 | N/A 6.00 in | N/A 6.44 in | N/A 275.00 lb |
| EL956HSP K24L2 X 20 PITCH ELITE | N/A High Strength Performance, Type A | N/A K24 | N/A 6.00 in | N/A 6.44 in | N/A 290.00 lb |
| EL857HSP K44L2 X 20 PITCH ELITE | N/A High Strength Performance, Type B | N/A K44 | N/A 6.00 in | N/A 6.44 in | N/A 380.00 lb |
| EL958HSP K44L2 X 20 PITCH ELITE | N/A High Strength Performance, Type A | N/A K44 | N/A 6.00 in | N/A 6.44 in | N/A 400.00 lb |
| EL859HSP K44L2 X 20 PITCH ELITE | N/A High Strength Performance, Type B | N/A K44 | N/A 6.00 in | N/A 7.74 in | N/A 590.00 lb |
| EL864HSP K443L2 X 18 PITCH ELITE | N/A High Strength Performance, Type B | N/A K443 | N/A 7.00 in | N/A 7.74 in | N/A 578.00 lb |
| EL984HSP K443L2 X 18 PITCH ELITE | N/A High Strength Performance, Type A | N/A K443 | N/A 7.00 in | N/A 7.74 in | N/A 609.00 lb |
| EL856HSP OFFSET LINK ELITE | N/A High Strength Performance, Type B | N/A | N/A | N/A | N/A 10.00 lb |
| EL856HSP PIN | N/A High Strength Performance, Type B | N/A | N/A | N/A | N/A 1.00 lb |
| EL857HSP PIN | N/A High Strength Performance, Type B | N/A | N/A | N/A | N/A 1.50 lb |
| EL859HSP PIN | N/A High Strength Performance, Type B | N/A | N/A | N/A | N/A 2.00 lb |
| EL864HSP PIN | N/A High Strength Performance, Type B | N/A | N/A | N/A | N/A 2.00 lb |
| EL956HSP PIN | N/A High Strength Performance, Type A | N/A | N/A | N/A | N/A 1.00 lb |
| EL958HSP PIN | N/A High Strength Performance, Type A | N/A | N/A | N/A | N/A 2.00 lb |
| EL984HSP PIN | N/A High Strength Performance, Type A | N/A | N/A | N/A | N/A 2.50 lb |