6 in. pitch EL859HSP Connecting Pin only ELITE BRAND
Unit of Measure

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648419197

Style

N/A High Strength Performance, Type B

Material

N/A Alloy Steel

Norm

N/A ANSI/British Standard

Sidebars Heat Treat

N/A Thru-Hardened

Pins Heat Treat

N/A Thru-Hardened/Induction Hardened

Bushings Heat Treat

N/A Case Hardened

Description 1

N/A EL859HSP PIN

Description 2

N/A CHAIN PARTS

Weight

N/A 2.00 lb

Dimensions

G. - Pin Diameter

N/A 1.25 in