
UPC Code |
N/A 847648028184 |
Type |
N/A British Standard, Triplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 08B-3 |
Chain Size |
N/A 8 |
Number of Strands |
N/A 3 |
FU - Min. Tensile Strength |
N/A 44.50 kN |
FB - Avg. Tensile Strength |
N/A 50.20 kN |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 08B-3 SCCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.02 kg |
Width |
N/A 48.80 mm |
Pitch |
N/A 12.70 mm |
h2 max. - Height Inner Plate |
N/A 11.81 mm |
Ti - Plate Thickness |
N/A 1.60 mm |
To - Plate Thickness |
N/A 1.60 mm |
d2 max. - Pin Diameter |
N/A 4.45 mm |
b4 - Pin Length |
N/A 44.90 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 3.90 mm |
pt - Transverse Pitch |
N/A 13.92 mm |