The ELITE Roller Chain - BS  are the result of various specific customer requests, such as a demand for increased load capacity without additional space. Some versions were originally derived from bicycle or motorcycle chains. Their specifications are as diverse as their applications.
1 - 25 of 81 | Results Per Page | View |
1 2 3 4 
Clear Filter

Item Name

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

06B-1 OFFSET ELITE N/A Offset Link N/A 06B-1, Straight Side Plates N/A 6 N/A 9.53 mm N/A 0.00 kg
06B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 06B-1, Straight Side Plates N/A 6 N/A 9.53 mm N/A 1.25 kg
06B-1 SCCL ELITE N/A Spring Clip Connecting Link N/A 06B-1, Straight Side Plates N/A 6 N/A 9.53 mm N/A 0.00 kg
08B-1 OFFSET ELITE N/A Offset Link N/A 08B-1 N/A 8 N/A 12.70 mm N/A 0.01 kg
08B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 08B-1 N/A 8 N/A 12.70 mm N/A 1.86 kg
08B-1 SCCL ELITE N/A Spring Clip Connecting Link N/A 08B-1 N/A 8 N/A 12.70 mm N/A 0.01 kg
10B-1 OFFSET ELITE N/A Offset Link N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
10B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 10B-1 N/A 10 N/A 15.88 mm N/A 3.22 kg
10B-1 SCCL ELITE N/A Spring Clip Connecting Link N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
12B-1 OFFSET ELITE N/A Offset Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.03 kg
12B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 12B-1 N/A 12 N/A 19.05 mm N/A 4.42 kg
12B-1 SCCL ELITE N/A Spring Clip Connecting Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.02 kg
16B-1 OFFSET ELITE N/A Offset Link N/A 16B-1 N/A 16 N/A 25.40 mm N/A 0.07 kg
16B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 16B-1 N/A 16 N/A 25.40 mm N/A 7.53 kg
16B-1 SCCL ELITE N/A Spring Clip Connecting Link N/A 16B-1 N/A 16 N/A 25.40 mm N/A 0.06 kg
20B-1 OFFSET ELITE N/A Offset Link N/A 20B-1 N/A 20 N/A 31.75 mm N/A 0.14 kg
20B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 20B-1 N/A 20 N/A 31.75 mm N/A 11.38 kg
20B-1 SCCL ELITE N/A Spring Clip Connecting Link N/A 20B-1 N/A 20 N/A 31.75 mm N/A 0.14 kg
24B-1 OFFSET ELITE N/A Offset Link N/A 24B-1 N/A 24 N/A 38.10 mm N/A 0.24 kg
24B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 24B-1 N/A 24 N/A 38.10 mm N/A 16.65 kg
24B-1 CPCL ELITE N/A Cotter Pin Connecting Link N/A 24B-1 N/A 24 N/A 38.10 mm N/A 0.21 kg
28B-1 OFFSET ELITE N/A Offset Link N/A 28B-1 N/A 28 N/A 44.45 mm N/A 0.35 kg
28B-1 RIV 10FT ELITE N/A Roller Chains - BS N/A 28B-1 N/A 28 N/A 44.45 mm N/A 25.87 kg
28B-1 CPCL ELITE N/A Cotter Pin Connecting Link N/A 28B-1 N/A 28 N/A 44.45 mm N/A 0.33 kg
32B-1 OFFSET ELITE N/A Offset Link N/A 32B-1 N/A 32 N/A 50.80 mm N/A 0.50 kg
1 - 25 of 81 | Results Per Page | View |
1 2 3 4 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.