
UPC Code |
N/A 847648017430 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 16B-1 |
Chain Size |
N/A 16 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 60.00 kN |
FB - Avg. Tensile Strength |
N/A 75.00 kN |
f - Bearing Area |
N/A 2.10 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 16B-1 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.07 kg |
Width |
N/A 36.10 mm |
Pitch |
N/A 25.40 mm |
Roller Width |
N/A 17.02 mm |
h2 max. - Height Inner Plate |
N/A 21.08 mm |
Ti - Plate Thickness |
N/A 4.15 mm |
To - Plate Thickness |
N/A 3.10 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width between Inner Plates |
N/A 17.02 mm |
d2 max. - Pin Diameter |
N/A 8.28 mm |
b4 - Pin Length |
N/A 36.10 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 5.40 mm |
b2 max. - Total Width Inner Link |
N/A 25.45 mm |