
UPC Code |
N/A 847648017096 |
Type |
N/A British Standard, Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 20B-2 |
Chain Size |
N/A 20 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 170.00 kN |
FB - Avg. Tensile Strength |
N/A 210.00 kN |
f - Bearing Area |
N/A 5.91 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 20B-2 RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 7.20 kg/m |
Weight |
N/A 22.51 kg |
Weight Pounds Per Foot |
N/A 4.84 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 79.70 mm |
Pitch |
N/A 31.75 mm |
Roller Width |
N/A 19.56 mm |
h2 max. - Height Inner Plate |
N/A 26.42 mm |
Ti - Plate Thickness |
N/A 4.50 mm |
To - Plate Thickness |
N/A 3.50 mm |
d1 max. - Roller Diameter |
N/A 19.05 mm |
b1 min. - Width between Inner Plates |
N/A 19.56 mm |
d2 max. - Pin Diameter |
N/A 10.19 mm |
b4 - Pin Length |
N/A 79.70 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 6.10 mm |
b2 max. - Total Width Inner Link |
N/A 29.01 mm |
pt - Transverse Pitch |
N/A 36.45 mm |