
UPC Code |
N/A 847648028658 |
Type |
N/A British Standard, Duplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 28B-2 |
Chain Size |
N/A 28 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 360.00 kN |
FB - Avg. Tensile Strength |
N/A 390.50 kN |
f - Bearing Area |
N/A 14.79 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 28B-2 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.71 kg |
Width |
N/A 132.10 mm |
Pitch |
N/A 44.45 mm |
Roller Width |
N/A 30.99 mm |
h2 max. - Height Inner Plate |
N/A 37.08 mm |
Ti - Plate Thickness |
N/A 7.50 mm |
To - Plate Thickness |
N/A 6.00 mm |
d1 max. - Roller Diameter |
N/A 27.94 mm |
b1 min. - Width between Inner Plates |
N/A 30.99 mm |
d2 max. - Pin Diameter |
N/A 15.90 mm |
b4 - Pin Length |
N/A 124.70 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.40 mm |
b2 max. - Total Width Inner Link |
N/A 46.58 mm |
pt - Transverse Pitch |
N/A 59.56 mm |