
UPC Code |
N/A 847648609833 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 32B-1 |
Chain Size |
N/A 32 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 250.00 kN |
FB - Avg. Tensile Strength |
N/A 280.30 kN |
f - Bearing Area |
N/A 8.11 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 32B-1 RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 10.25 kg/m |
Weight |
N/A 31.20 kg |
Weight Pounds Per Foot |
N/A 6.89 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 67.40 mm |
Pitch |
N/A 50.80 mm |
Roller Width |
N/A 30.99 mm |
h2 max. - Height Inner Plate |
N/A 42.29 mm |
Ti - Plate Thickness |
N/A 7.00 mm |
To - Plate Thickness |
N/A 6.00 mm |
d1 max. - Roller Diameter |
N/A 29.21 mm |
b1 min. - Width between Inner Plates |
N/A 30.99 mm |
d2 max. - Pin Diameter |
N/A 17.81 mm |
b4 - Pin Length |
N/A 67.40 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.90 mm |
b2 max. - Total Width Inner Link |
N/A 45.57 mm |