
UPC Code |
N/A 847648609864 |
Type |
N/A British Standard, Duplex |
Chain Construction |
N/A Riveted |
Model |
N/A 32B-2 |
Chain Size |
N/A 32 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 450.00 kN |
FB - Avg. Tensile Strength |
N/A 487.50 kN |
f - Bearing Area |
N/A 16.21 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 32B-2 RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 21.00 kg/m |
Weight |
N/A 63.92 kg |
Weight Pounds Per Foot |
N/A 14.11 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 126.00 mm |
Pitch |
N/A 50.80 mm |
Roller Width |
N/A 30.99 mm |
h2 max. - Height Inner Plate |
N/A 42.29 mm |
Ti - Plate Thickness |
N/A 7.00 mm |
To - Plate Thickness |
N/A 6.00 mm |
d1 max. - Roller Diameter |
N/A 29.21 mm |
b1 min. - Width between Inner Plates |
N/A 30.99 mm |
d2 max. - Pin Diameter |
N/A 17.81 mm |
b4 - Pin Length |
N/A 126.00 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.90 mm |
b2 max. - Total Width Inner Link |
N/A 45.57 mm |
pt - Transverse Pitch |
N/A 58.55 mm |