
UPC Code |
N/A 847648017133 |
Type |
N/A British Standard, Simplex |
Chain Construction |
N/A Riveted |
Model |
N/A 40B-1 |
Chain Size |
N/A 40 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 355.00 kN |
FB - Avg. Tensile Strength |
N/A 392.00 kN |
f - Bearing Area |
N/A 12.75 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 40B-1 RIV 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 16.35 kg/m |
Weight |
N/A 49.76 kg |
Weight Pounds Per Foot |
N/A 10.99 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 82.60 mm |
Pitch |
N/A 63.50 mm |
Roller Width |
N/A 38.1 mm |
h2 max. - Height Inner Plate |
N/A 52.96 mm |
Ti - Plate Thickness |
N/A 8.50 mm |
To - Plate Thickness |
N/A 8.00 mm |
d1 max. - Roller Diameter |
N/A 39.37 mm |
b1 min. - Width between Inner Plates |
N/A 38.10 mm |
d2 max. - Pin Diameter |
N/A 22.89 mm |
b4 - Pin Length |
N/A 82.60 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 10.20 mm |
b2 max. - Total Width Inner Link |
N/A 55.75 mm |