
UPC Code |
N/A 847648028672 |
Type |
N/A British Standard, Duplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 48B-2 |
Chain Size |
N/A 48 |
Number of Strands |
N/A 2 |
FU - Min. Tensile Strength |
N/A 1000.00 kN |
FB - Avg. Tensile Strength |
N/A 1070.00 kN |
f - Bearing Area |
N/A 41.23 cm² |
Norm |
N/A ISO 606 (DIN 8187) |
Description 1 |
N/A 48B-2 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 3.97 kg |
Width |
N/A 200.90 mm |
Pitch |
N/A 76.20 mm |
Roller Width |
N/A 45.72 mm |
h2 max. - Height Inner Plate |
N/A 63.88 mm |
Ti - Plate Thickness |
N/A 12.00 mm |
To - Plate Thickness |
N/A 10.00 mm |
d1 max. - Roller Diameter |
N/A 48.26 mm |
b1 min. - Width between Inner Plates |
N/A 45.72 mm |
d2 max. - Pin Diameter |
N/A 29.24 mm |
b4 - Pin Length |
N/A 190.40 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 10.50 mm |
b2 max. - Total Width Inner Link |
N/A 70.56 mm |
pt - Transverse Pitch |
N/A 91.21 mm |