
UPC Code |
N/A 847648015030 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Cottered |
Model |
N/A 10-1 |
Chain Size |
N/A 100 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 87.00 kN |
FB - Avg. Tensile Strength |
N/A 102.00 kN |
f - Bearing Area |
N/A 2.58 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 100 COT 10FT ELITE |
Description 2 |
N/A CHAIN |
q - Weight Per Meter |
N/A 3.91 kg/m |
Weight |
N/A 11.59 kg |
Weight Pounds Per Foot |
N/A 2.63 lb/ft |
Length |
N/A 3.05 m |
Width |
N/A 47.20 mm |
Pitch |
N/A 31.75 mm |
Roller Width |
N/A 18.9 mm |
h2 max. - Height Inner Plate |
N/A 30.17 mm |
Ti - Plate Thickness |
N/A 4.00 mm |
To - Plate Thickness |
N/A 4.00 mm |
d1 max. - Roller Diameter |
N/A 19.05 mm |
b1 min. - Width between Inner Plates |
N/A 18.90 mm |
d2 max. - Pin Diameter |
N/A 9.54 mm |
b4 - Pin Length |
N/A 41.10 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 6.10 mm |
b2 max. - Total Width Inner Link |
N/A 27.45 mm |