The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates. 


1 - 25 of 142 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Item Name

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

25 OFFSET ELITE N/A Offset Link N/A 25-1 N/A 25 N/A 6.35 mm N/A 0.00 kg
25 RIV 100FT ELITE N/A Roller Chains - ANSI N/A 25-1 N/A 25 N/A 6.35 mm N/A 3.86 kg
25 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 25-1 N/A 25 N/A 6.35 mm N/A 0.39 kg
25 SCCL ELITE N/A Spring Clip Connecting Link N/A 25-1 N/A 25 N/A 6.35 mm N/A 0.00 kg
35 OFFSET ELITE N/A Offset Link N/A 35-1 N/A 35 N/A 9.53 mm N/A 0.00 kg
35 RIV 100FT ELITE N/A Roller Chains - ANSI N/A 35-1 N/A 35 N/A 9.53 mm N/A 10.20 kg
35 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 35-1 N/A 35 N/A 9.53 mm N/A 1.02 kg
35 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 35-1 N/A 35 N/A 9.53 mm N/A 5.10 kg
35 SCCL ELITE N/A Spring Clip Connecting Link N/A 35-1 N/A 35 N/A 9.53 mm N/A 0.00 kg
40 OFFSET ELITE N/A Offset Link N/A 40-1 N/A 40 N/A 12.70 mm N/A 0.01 kg
40 RIV 100FT ELITE N/A Roller Chains - ANSI N/A 40-1 N/A 40 N/A 12.70 mm N/A 18.91 kg
40 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 40-1 N/A 40 N/A 12.70 mm N/A 1.89 kg
40 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 40-1 N/A 40 N/A 12.70 mm N/A 9.45 kg
40 SCCL ELITE N/A Spring Clip Connecting Link N/A 40-1 N/A 40 N/A 12.70 mm N/A 0.01 kg
50 OFFSET ELITE N/A Offset Link N/A 50-1 N/A 50 N/A 15.88 mm N/A 0.02 kg
50 RIV 100FT ELITE N/A Roller Chains - ANSI N/A 50-1 N/A 50 N/A 15.88 mm N/A 32.10 kg
50 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 50-1 N/A 50 N/A 15.88 mm N/A 3.21 kg
50 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 50-1 N/A 50 N/A 15.88 mm N/A 16.05 kg
50 SCCL ELITE N/A Spring Clip Connecting Link N/A 50-1 N/A 50 N/A 15.88 mm N/A 0.02 kg
60 OFFSET ELITE N/A Offset Link N/A 60-1 N/A 60 N/A 19.05 mm N/A 0.03 kg
60 RIV 100FT ELITE N/A Roller Chains - ANSI N/A 60-1 N/A 60 N/A 19.05 mm N/A 44.22 kg
60 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 60-1 N/A 60 N/A 19.05 mm N/A 4.42 kg
60 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 60-1 N/A 60 N/A 19.05 mm N/A 22.11 kg
60 CPCL ELITE N/A Cotter Pin Connecting Link N/A 60-1 N/A 60 N/A 19.05 mm N/A 0.02 kg
60 SCCL ELITE N/A Spring Clip Connecting Link N/A 60-1 N/A 60 N/A 19.05 mm N/A 0.02 kg
1 - 25 of 142 | Results Per Page | View |
1 2 3 4 5 »  
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.