
UPC Code |
N/A 847648015627 |
Type |
N/A ANSI Standard, Triplex |
Chain Construction |
N/A Connecting Link |
Model |
N/A 140-3 |
Chain Size |
N/A 140 |
Number of Strands |
N/A 3 |
FU - Min. Tensile Strength |
N/A 510.00 kN |
FB - Avg. Tensile Strength |
N/A 632.50 kN |
f - Bearing Area |
N/A 14.10 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 140-3 CPCL ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.82 kg |
Width |
N/A 159.80 mm |
Pitch |
N/A 44.45 mm |
Roller Width |
N/A 25.22 mm |
h2 max. - Height Inner Plate |
N/A 42.23 mm |
Ti - Plate Thickness |
N/A 5.60 mm |
To - Plate Thickness |
N/A 5.60 mm |
d1 max. - Roller Diameter |
N/A 25.40 mm |
b1 min. - Width between Inner Plates |
N/A 25.22 mm |
d2 max. - Pin Diameter |
N/A 12.71 mm |
b4 - Pin Length |
N/A 152.40 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.40 mm |
b2 max. - Total Width Inner Link |
N/A 37.18 mm |
pt - Transverse Pitch |
N/A 48.87 mm |