
UPC Code |
N/A 847648016006 |
Type |
N/A ANSI Standard, Simplex |
Chain Construction |
N/A Crank Link |
Model |
N/A 16-1 |
Chain Size |
N/A 160 |
Number of Strands |
N/A 1 |
FU - Min. Tensile Strength |
N/A 223.00 kN |
FB - Avg. Tensile Strength |
N/A 269.70 kN |
f - Bearing Area |
N/A 6.36 cm² |
Norm |
N/A ISO 606 (DIN 8188) |
Description 1 |
N/A 160 OFFSET ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.55 kg |
Width |
N/A 73.40 mm |
Pitch |
N/A 50.80 mm |
Roller Width |
N/A 31.55 mm |
h2 max. - Height Inner Plate |
N/A 48.26 mm |
Ti - Plate Thickness |
N/A 6.40 mm |
To - Plate Thickness |
N/A 6.40 mm |
d1 max. - Roller Diameter |
N/A 28.58 mm |
b1 min. - Width between Inner Plates |
N/A 31.55 mm |
d2 max. - Pin Diameter |
N/A 14.29 mm |
b4 - Pin Length |
N/A 65.50 mm |
b7 - Max. Add. Length of Connecting Link |
N/A 7.90 mm |
b2 max. - Total Width Inner Link |
N/A 45.21 mm |